IESNA:LM-63-2002
[TEST]P1056376
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1810
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1116.4 1109.8 1103.1 1095.4 1084.3 1067.7 1050 1029 1004.6 978.1
950.4 919.5 886.3 852 817.7 781.1 743.5 704.8 666.1 626.2
585.3 544.4 502.3 460.3 417.1 375.1 330.8 287.7 242.3 200.3
159.3 119.5 81.9 48.7 18.8 1.1 0
1116.4 1118.6 1112 1099.8 1083.2 1062.2 1036.7 1008 975.9 941.6
904 865.2 824.3 783.4 739.1 694.8 649.5 603 556.5 509
462.5 414.9 368.4 320.9 275.5 226.8 182.6 140.5 101.8 65.3
34.3 14.4 6.6 2.2 0 0 0
1116.4 1110.9 1099.8 1078.8 1052.2 1021.2 985.8 947.1 904 858.6
809.9 761.2 709.2 657.2 603 549.9 495.7 441.5 390.6 337.5
286.6 234.6 187 142.7 100.7 63.1 31 13.3 8.9 5.5
2.2 1.1 1.1 1.1 0 0 0
1116.4 1109.8 1093.2 1067.7 1033.4 994.7 951.5 902.9 849.7 794.4
736.9 678.2 618.5 558.8 497.9 440.4 380.6 324.2 270 216.9
169.3 122.8 81.9 45.4 15.5 12.2 8.9 5.5 3.3 2.2
1.1 1.1 1.1 1.1 0 0 0
1116.4 1112 1098.7 1069.9 1030.1 989.2 943.8 891.8 833.1 772.3
712.5 648.4 588.6 522.2 460.3 399.4 340.8 283.2 227.9 180.3
133.9 90.7 53.1 19.9 13.3 10 6.6 3.3 2.2 1.1
1.1 1.1 0 0 0 0 0
